IESNA:LM-63-2002
[TEST]P1199843
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-827-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8289
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
955.8 1323.4 1613.1 1827.8 1982.2 2084.6 2114.5 2097.5 2135.1 2343
2672.5 3050.3 3412.1 3727.1 3993.2 4231 4371.6 4412.7 4338.6 4122.4
3704 2943.2 2365.2 1928.2 1190 670.2 462.7 336.1 258.4 210
177.1 98.3 61.3 3.6 0 0 0
955.8 1331.6 1620.4 1831.9 1995.6 2099.6 2130.4 2122.2 2158.8 2338.9
2653.9 3047.2 3420.3 3735.9 4002 4228.5 4382.4 4431.8 4357.1 4145.6
3743.1 2998.8 2365.2 1951.3 1240 688.7 472 340.7 261.5 213.1
181.2 90.6 63.3 8.2 0 0 0
955.8 1319.8 1607 1826.8 1994 2108.3 2163.9 2162.4 2190.2 2342
2622.5 2973.6 3321 3627.8 3877.9 4062.2 4240.3 4328.8 4310.3 4156.9
3847.1 3357 2656.5 2137.1 1591 845.2 532.2 378.3 288.8 234.2
200.2 162.7 129.2 99.3 45.3 0 0
955.8 1297.1 1582.3 1804.1 1985.3 2127.9 2209.2 2233.9 2250.4 2351.8
2569.5 2845.9 3178.9 3461.5 3694.2 3876.9 4036 4161 4194 4132.2
3934.6 3596.4 3104.3 2533 1981.7 1425.8 887.4 542 356.2 263.5
219.3 181.7 146.2 105.5 36.5 1 0
955.8 1263.1 1537 1760.9 1956.5 2126.3 2249.3 2321.9 2352.8 2413
2554.1 2773.9 3046.7 3297.8 3519.7 3705.5 3869.7 4010.2 4106 4131.2
4069.9 3900.6 3570.1 3092 2547.9 1981.2 1373.3 814.8 481.3 319.1
250.2 211 162.1 111.2 38.6 0 0
955.8 1241 1493.7 1712 1916.8 2101.1 2262.2 2380.1 2458.3 2517.5
2604.5 2754.3 2970 3205.2 3435.8 3639.1 3821.3 3957.7 4072 4165.7
4239.8 4225.9 4134.3 3916 3527.4 3005 2392.4 1734.6 1070.6 633.1
406.6 257.4 129.7 55.6 16 1.5 0
955.8 1187 1422.7 1632.7 1832.4 2027 2210.2 2374.4 2500.5 2604.5
2695.1 2797.5 2930.8 3122.8 3342.6 3590.2 3818.2 4038.5 4227.9 4397.8
4563 4744.7 4824 4872.9 4842 4605.8 4144 3420.3 2484.1 1505.6
706.2 330.5 151.3 57.1 16.5 3.1 0
955.8 1136 1316.2 1506.6 1688.8 1875.1 2057.9 2234.4 2403.2 2556.6
2692.5 2824.8 2950.4 3074.4 3210.3 3377.6 3585.1 3809.5 4042.1 4287.1
4552.7 4978.9 5255.9 5429.8 5605.9 5704.2 5642.9 5334.1 4720 3833.2
2669.4 1570.9 604.8 205.4 47.9 4.1 0
955.8 1079.4 1205.5 1342.4 1495.8 1648.7 1817 1969.9 2121.7 2272
2430.5 2587.5 2747.1 2921.1 3096.1 3276.2 3484.2 3726.1 3984.5 4291.3
4637.2 5244 5657.3 5990.4 6394.4 6911.2 7429 7703.4 7504.7 6627.6
4984.1 2791.4 967.7 233.2 31.4 1.5 0
955.8 1061.4 1170 1303.3 1445.3 1589.5 1741.3 1883.4 2031.1 2179.3
2331.2 2481.5 2643.6 2808.3 2991.1 3174.8 3385.9 3630.4 3889.8 4194.5
4553.8 5122 5628.5 5969.3 6411.4 6983.3 7574.7 7946.8 7795.5 6941.6
5190 2848.5 919.3 214.1 34 2.1 0
955.8 1004.7 1069.6 1149.4 1239.5 1340.9 1444.8 1546.7 1653.8 1767
1882.9 1999.2 2119.1 2250.9 2397.6 2560.2 2738.3 2939.6 3166.6 3429.6
3772.4 4255.7 4596 4928.5 5328.9 5741.8 6091.8 6158.7 5815.9 4951.1
3443 1527.7 296 52.5 10.3 3.6 0
955.8 968.7 998.1 1039.2 1091.2 1149.4 1206 1262.1 1324.4 1382
1448.4 1512.3 1575.1 1650.7 1731.5 1832.9 1984.3 2169.6 2372.4 2573.6
2851.1 3153.2 3341.6 3536.2 3676.2 3780.7 3768.8 3549 3156.3 2561.8
1657.4 634.1 122 21.1 7.2 2.6 0
955.8 932.7 922.4 925.5 932.7 939.4 943.5 949.2 948.1 943
938.9 932.7 931.1 935.3 934.2 935.8 986.7 1097.4 1218.4 1338.3
1436.1 1456.7 1434.5 1340.3 1188 1019.7 786.5 532.2 348 212.1
108.1 45.3 19 6.2 1 0 0
955.8 859.6 776.2 703.1 637.7 572.9 505.5 442.1 382.4 329.9
286.2 254.3 242.4 247.6 255.3 261.5 258.4 262.5 288.8 315.5
325.8 313.5 258.9 183.8 121 77.7 59.7 49.4 39.6 29.9
20.6 11.3 5.7 2.1 0 0 0
955.8 788 647 523.5 421.6 350 300.1 270.2 249.1 231.1
214.6 199.7 185.3 180.2 184.8 192.5 199.2 199.7 188.9 173.5
152.4 128.7 107.1 87 71.5 60.7 52 43.8 34 24.7
16 7.2 3.6 1 0 0 0
955.8 729.9 543 401 316 278 258.4 242.4 226.5 210
194.6 179.6 166.3 153.9 145.7 142.6 141.5 141 140.5 139
135.4 125.1 109.1 90.6 72.1 55.1 45.3 38.1 30.4 22.1
11.8 6.2 3.1 0 0 0 0
955.8 675.8 459.6 329.4 280 259.4 243.5 227.5 211.6 195.6
180.2 165.7 152.4 140 127.7 117.4 110.2 105 102.4 101.9
100.9 97.8 85.4 70 57.6 52 45.3 37.6 27.8 18
10.8 5.1 2.1 0 0 0 0
955.8 637.2 405.6 298.5 267.7 250.7 234.2 218.2 201.8 184.8
168.3 154.4 141 129.2 119.4 112.7 100.9 92.7 88.5 84.9
78.2 73.6 69 64.9 60.2 55.1 47.9 39.6 31.9 25.2
18.5 10.3 1.5 0 0 0 0
955.8 600.7 367 286.2 262.5 244.5 227.5 210 194.1 177.1
161.1 146.2 133.3 123.5 115.8 108.1 99.3 95.7 92.1 82.9
78.8 75.7 73.1 70.5 66.4 60.2 52.5 43.8 37.6 30.9
23.2 13.9 1 0 0 0 0
955.8 582.2 347.4 282.1 259.4 240.4 221.8 205.4 189.4 172.4
156 141.5 129.7 119.9 112.2 106 97.8 92.1 86.5 81.3
77.7 75.1 73.1 70 65.9 58.2 46.3 39.6 33.5 26.8
18.5 7.7 0 0 0 0 0
955.8 581.1 340.7 277.4 256.3 236.8 217.7 200.7 184.3 168.3
152.4 139 128.7 119.9 112.2 106 97.8 91.6 86.5 81.8
78.8 76.2 73.1 69.5 63.3 52.5 37.1 31.4 25.2 18.5
11.3 2.6 0 0 0 0 0
955.8 580.1 339.7 276.4 255.3 235.7 217.2 200.2 183.8 167.8
151.8 139 128.2 119.9 112.2 106 97.8 91.1 86.5 81.8
78.8 76.2 73.1 69.5 63.3 51.5 36 30.4 24.2 17.5
9.8 2.1 0 0 0 0 0
